??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23310.0070 Down-Thrust Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23310. - Down-Thrust Clamp, Size 82.5
Bill of material
23310.0070 Down-Thrust Clamp
BESTNR
Ref. No.
23310.0070
H1
max.
250 mm
H2
min.
220 mm
L1
115 mm
H3
30 mm
D1
82.5 mm
D2
Thread
M 20
D3
62 mm
L2
148 mm
L3
49 mm
B1
155 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
SK
Clamping force
30 kN
AM
Tightening torque max.
200 Nm
G
Weight
20 kg
Embedded user actions